Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS1-32-N-12
Part Number
|
---|
SS1-32-N-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Accuracy Grade (Old JIS) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.97 € | 1 | 14 Days | 10 | 32 | B Type | Keyway + Tap | 12 | 10 | - | N8 | 26 | 10 | 4X1.8 | M4 | Finished product |
Loading...
Material | Steel | Heat Treatment | NA | Surface Treatment | Black Oxide |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Metal Bushing | NA |
Material (Details) | EN 1.1191 Equiv. |
This page is Spur gears / SS, part number SS1-32-N-12.
You can find the detail information about specifications and dimensions on part number SS1-32-N-12.
Configure
Basic Attributes
Shaft Bore Tolerance
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Diameter of Hub(φ)
Length of Hub(mm)
Keyway (width × depth)(mm)
Set screw (accessories)
Pilot Hole Product, Completed Product
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS0.5-20A |
SS0.5-20B |
SS0.5-22A |
SS1-32-P-10 |
SS1-32-P-11 |
SS1-32-P-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Accuracy Grade (Old JIS) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.71 € | 1 | 5 Days | 10 | 20 | K Type | Round hole+tap | 3 | 5 | H7 | N8 | 11 | 11 | - | M3 | Finished product | ||
8.53 € | 1 |
Same day
Stock | 10 | 20 | K Type | Round hole+tap | 4 | 5 | H7 | N8 | 11 | 11 | - | M3 | Finished product | ||
13.83 € | 1 | 6 Days | 10 | 22 | K Type | Round hole+tap | 4 | 5 | H7 | N8 | 12 | 11 | - | M3 | Finished product | ||
18.36 € | 1 | 14 Days | 10 | 32 | B Type | Round hole+tap | 10 | 10 | - | N8 | 26 | 10 | - | M4 | Finished product | ||
18.36 € | 1 | 14 Days | 10 | 32 | B Type | Round hole+tap | 11 | 10 | - | N8 | 26 | 10 | - | M4 | Finished product | ||
18.36 € | 1 | 14 Days | 10 | 32 | B Type | Round hole+tap | 12 | 10 | - | N8 | 26 | 10 | - | M4 | Finished product |