Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS0.5-22A
Part Number
|
---|
SS0.5-22A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Accuracy Grade (Old JIS) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.10 € | 1 | 6 Days | 10 | 22 | K Type | Round hole+tap | 4 | 5 | H7 | N8 | 12 | 11 | - | M3 | Finished product |
Loading...
Material | Steel | Heat Treatment | NA | Surface Treatment | Black Oxide |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Metal Bushing | NA |
Material (Details) | EN 1.1191 Equiv. |
This page is Spur gears / SS, part number SS0.5-22A.
You can find the detail information about specifications and dimensions on part number SS0.5-22A.
Configure
Basic Attributes
Keyway (width × depth)(mm)
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Shaft Bore Tolerance
Diameter of Hub(φ)
Length of Hub(mm)
Set screw (accessories)
Pilot Hole Product, Completed Product
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS0.5-18A |
SS0.5-20A |
SS0.5-20B |
SS0.5-24A |
SS0.5-24B |
SS0.5-25B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Accuracy Grade (Old JIS) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.76 € | 1 | 5 Days | 10 | 18 | K Type | Round hole+tap | 4 | 5 | H7 | N8 | 10 | 11 | - | M3 | Finished product | ||
12.71 € | 1 | 5 Days | 10 | 20 | K Type | Round hole+tap | 3 | 5 | H7 | N8 | 11 | 11 | - | M3 | Finished product | ||
8.53 € | 1 |
Same day
Stock | 10 | 20 | K Type | Round hole+tap | 4 | 5 | H7 | N8 | 11 | 11 | - | M3 | Finished product | ||
13.57 € | 1 | 5 Days | 10 | 24 | K Type | Round hole+tap | 4 | 5 | H7 | N8 | 13 | 11 | - | M3 | Finished product | ||
9.98 € | 1 | Available |
Same day
Stock | 10 | 24 | K Type | Round hole+tap | 5 | 5 | H7 | N8 | 13 | 11 | - | M4 | Finished product | |
9.47 € | 1 |
Same day
Stock | 10 | 25 | K Type | Round hole+tap | 5 | 5 | H7 | N8 | 13.5 | 11 | - | M4 | Finished product |