Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUS1.5-30J22
Part Number
|
---|
SUS1.5-30J22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.63 € | 1 | Available | 9 Days | 10 | 30 | B Type | Keyway + Tap | 22 | 15 | H7 | 38 | 14 | 6X2.8 | M5 | Finished product |
Loading...
Material | Stainless Steel | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Metal Bushing | NA |
Accuracy Grade(Old JIS) | N8 | Material (Details) | Stainless Steel (EN 1.4305 Equiv.) |
This page is Spur gears / stainless steel / SUS, part number SUS1.5-30J22.
You can find the detail information about specifications and dimensions on part number SUS1.5-30J22.
Configure
Basic Attributes
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Shaft Bore Tolerance
Diameter of Hub(φ)
Length of Hub(mm)
Keyway (width × depth)(mm)
Set screw (accessories)
Pilot Hole Product, Completed Product
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUS1-100J15 |
SUS1-100J16 |
SUS1-100J17 |
SUS1.5-32 |
SUS1.5-32J10 |
SUS1.5-32J12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.35 € | 1 | Available | 9 Days | 10 | 100 | B Type | Keyway + Tap | 15 | 10 | H7 | 60 | 10 | 5X2.3 | M4 | Finished product | |
142.35 € | 1 | Available | 9 Days | 10 | 100 | B Type | Keyway + Tap | 16 | 10 | H7 | 60 | 10 | 5X2.3 | M4 | Finished product | |
138.24 € | 1 | Available | 9 Days | 10 | 100 | B Type | Keyway + Tap | 17 | 10 | H7 | 60 | 10 | 5X2.3 | M4 | Finished product | |
60.30 € | 1 | 6 Days | 10 | 32 | B Type | Round Hole | 10 | 15 | H7 | 40 | 14 | - | - | Pilot Hole Product | ||
116.50 € | 1 | Available | 9 Days | 10 | 32 | B Type | Keyway + Tap | 10 | 15 | H7 | 40 | 14 | 4X1.8 | M4 | Finished product | |
132.17 € | 1 | Available | 9 Days | 10 | 32 | B Type | Keyway + Tap | 12 | 15 | H7 | 40 | 14 | 4X1.8 | M4 | Finished product |