Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSS0.8-20
Part Number
|
---|
BSS0.8-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Diameter of Hub (φ) | Length of Hub (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 5 Days | 10 | 20 | B Type | Round Hole | 5 | 4 | H7 | 13.5 | 8 | NA | NA | Pilot Hole Product |
Loading...
Material | Brass | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Bearing | NA |
Metal Bushing | NA | Accuracy Grade(Old JIS) | N8 | Keyway (width × depth)(mm) | NA |
Material (Details) | EN CW614N Equiv. |
This page is Helical gears / BSS, part number BSS0.8-20.
You can find the detail information about specifications and dimensions on part number BSS0.8-20.
Configure
Basic Attributes
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Shaft Bore Tolerance
Diameter of Hub(φ)
Length of Hub(mm)
Tapped Hole Size
Set screw (accessories)
Pilot Hole Product, Completed Product
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSS0.5-20A |
BSS0.5-22A |
BSS0.5-24B |
BSS0.8-20-H-6 |
BSS0.8-20-H-7 |
BSS0.8-20-H-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Diameter of Hub (φ) | Length of Hub (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.18 € | 1 | 5 Days | 10 | 20 | K Type | Round hole+tap | 3 | 3 | H7 | 11 | 11 | M3 | M3×2.5 | Finished product | ||
13.90 € | 1 | 6 Days | 10 | 22 | B Type | Round hole+tap | 3 | 3 | H7 | 9 | 7 | M3 | M3×2.5 | Finished product | ||
13.88 € | 1 | 6 Days | 10 | 24 | B Type | Round hole+tap | 4 | 3 | H7 | 10 | 7 | M3 | M3×3.5 | Finished product | ||
17.35 € | 1 | 14 Days | 10 | 20 | B Type | Round Hole | 6 | 6 | - | 28 | 8 | NA | NA | Finished product | ||
17.35 € | 1 | 14 Days | 10 | 20 | B Type | Round Hole | 7 | 6 | - | 28 | 8 | NA | NA | Finished product | ||
17.35 € | 1 | 14 Days | 10 | 20 | B Type | Round Hole | 8 | 6 | - | 28 | 8 | NA | NA | Finished product |