Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSCP5-20J10
Part Number
|
---|
SSCP5-20J10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.10 € | 1 | Available | 9 Days | 10 | 20 | Keyway + Tap | 10 | 15 | H7 | 25 | 15 | 4×1.8 | M4 | Finished product |
Loading...
Material | Steel | Shape | B Type | Heat Treatment | NA |
---|---|---|---|---|---|
Surface Treatment | Black Oxide | Ground Tooth | NA | Backlash | Available |
Bearing | NA | Metal Bushing | NA | Accuracy Grade(Old JIS) | N8 |
Material (Details) | EN 1.1191 Equiv. |
This page is Spur gears / CP, part number SSCP5-20J10.
You can find the detail information about specifications and dimensions on part number SSCP5-20J10.
Configure
Basic Attributes
Type
Number of Teeth(Teeth)
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Shaft Bore Tolerance
Diameter of Hub(φ)
Length of Hub(mm)
Keyway (width × depth)(mm)
Set screw (accessories)
Pilot Hole Product, Completed Product
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSCP10-20-H-18 |
SSCP10-20-H-19 |
SSCP10-20-H-20 |
SSCP5-20J12 |
SSCP5-20J8 |
SSCP5-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Shaft Bore Tolerance | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.95 € | 1 | 14 Days | 10 | 20 | Round Hole | 18 | 30 | - | 50 | 20 | - | - | Finished product | ||
50.95 € | 1 | 14 Days | 10 | 20 | Round Hole | 19 | 30 | - | 50 | 20 | - | - | Finished product | ||
50.95 € | 1 | 14 Days | 10 | 20 | Round Hole | 20 | 30 | - | 50 | 20 | - | - | Finished product | ||
59.04 € | 1 | Available | 5 Days | 10 | 20 | Keyway + Tap | 12 | 15 | H7 | 25 | 15 | 4×1.8 | M4 | Finished product | |
29.69 € | 1 | Available | 9 Days | 10 | 20 | Round hole+tap | 8 | 15 | H7 | 25 | 15 | - | M5 | Finished product | |
22.62 € | 1 | Available |
Same day
Stock | 10 | 25 | Round Hole | 10 | 15 | H7 | 32 | 15 | - | - | Pilot Hole Product |