Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMSG4-30LJ32
Part Number
|
---|
SMSG4-30LJ32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
289.39 € | 1 | Available | 9 Days | 10 | 4 | 30 | Keyway + Tap | 25 | 32 | L | 10×3.3 | M8 | 12.5 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction Hardened | Ground Tooth | Available | Surface Treatment | Black Oxide |
Accuracy Grade(* New JIS) | Class 2 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | EN 1.1191 Equiv. |
This page is Ground Tooth Spiral Miter SMSG, part number SMSG4-30LJ32.
You can find the detail information about specifications and dimensions on part number SMSG4-30LJ32.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Shaft Bore Config.
Face Width(mm)
Hole diameter / shaft diameter(Ø)
Twisting Direction
Keyway(mm)
Size of Screw Hole
Screw Hole Dimensions(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SMSG1-25L |
SMSG1-25LJ6 |
SMSG1-25LJ8 |
SMSG4-30LJ35 |
SMSG4-30LJ40 |
SMSG4-30LJ45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.83 € | 1 | 6 Days | 10 | 1 | 25 | Round Hole | 6 | 6 | L | NA | - | - | Pilot Hole Product | ||
110.43 € | 1 | Available | 9 Days | 10 | 1 | 25 | Round hole+tap | 6 | 6 | L | NA | M4 | 4 | Finished product | |
121.65 € | 1 | Available | 9 Days | 10 | 1 | 25 | Round hole+tap | 6 | 8 | L | NA | M5 | 4 | Finished product | |
289.05 € | 1 | Available | 9 Days | 10 | 4 | 30 | Keyway + Tap | 25 | 35 | L | 10×3.3 | M8 | 12.5 | Finished product | |
288.43 € | 1 | Available | 9 Days | 10 | 4 | 30 | Keyway + Tap | 25 | 40 | L | 12×3.3 | M8 | 12.5 | Finished product | |
287.66 € | 1 | Available | 9 Days | 10 | 4 | 30 | Keyway + Tap | 25 | 45 | L | 14×3.8 | M10 | 12.5 | Finished product |