Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBSB3-3020R
Part Number
|
---|
MBSB3-3020R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.08 € | 1 | 6 Days | 10 | 3 | 30 | 1.5 | Keyway + Tap | 17 | 30 | R | 8X3.3 | 2-M6 | Finished product |
Loading...
Shape | Spiral Bevel Gear | Material | Steel | Heat Treatment | Carburized and Quenching |
---|---|---|---|---|---|
Ground Tooth | NA | Surface Treatment | NA | Accuracy Grade(* New JIS) | Class 4 |
Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 | Material (Details) | EN 1.7242 Equiv. |
This page is Finished Spiral Bevel Gear, part number MBSB3-3020R.
You can find the detail information about specifications and dimensions on part number MBSB3-3020R.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Gear Ratio
Shaft Bore Config.
Face Width(mm)
Hole diameter / shaft diameter(Ø)
Twisting Direction
Keyway(mm)
Size of Screw Hole
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBSA2-3020R |
MBSA2-4020R |
MBSA2-4515R |
MBSB3-4020R |
MBSB3-4515R |
MBSB4-1545L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.98 € | 1 | 6 Days | 10 | 2 | 30 | 1.5 | Keyway + Tap | 11 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
118.80 € | 1 | 6 Days | 10 | 2 | 40 | 2 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
113.82 € | 1 | 5 Days | 10 | 2 | 45 | 3 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
142.67 € | 1 | Available | 6 Days | 10 | 3 | 40 | 2 | Keyway + Tap | 20 | 35 | R | 10X3.3 | 2-M8 | Finished product | |
165.54 € | 1 | 6 Days | 10 | 3 | 45 | 3 | Keyway + Tap | 21 | 32 | R | 10X3.3 | 2-M8 | Finished product | ||
111.82 € | 1 | 6 Days | 10 | 4 | 15 | 3 | Keyway + Tap | 28 | 25 | L | 8X3.3 | 2-M6 | Finished product |