Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SN1.5-13R
Part Number
|
---|
SN1.5-13R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Face Width (mm) | Boss diameter B (φ) | Hole diameter a (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.13 € | 1 | 6 Days | 10 | 1.5 | 13 | Right | Round Hole | 10 | 15 | 23 | 10 | NA | - | - | Pilot Hole Product |
Loading...
Material(mm) | Steel | Heat Treatment(φ) | NA | Ground Tooth | NA |
---|---|---|---|---|---|
Surface Treatment | Black Oxide | Hole Dia. Tolerance | H7 | Metal system material | EN 1.1191 Equiv. |
Torsional Angle(°) | 45 | Accuracy Grade | N9 Grade |
This page is Screw Gear SN, part number SN1.5-13R.
You can find the detail information about specifications and dimensions on part number SN1.5-13R.
Configure
Basic Attributes
Size of Screw Hole
Screw Hole Dimensions(mm)
Type
Module
Number of Teeth(Teeth)
Twisting Direction
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia.
Face Width(mm)
Boss diameter B(φ)
Hole diameter a(φ)
Keyway(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SN1-13RJ6 |
SN1-15L |
SN1-15LJ6 |
SN1.5-15L |
SN1.5-15LJ10 |
SN1.5-15LJ12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Face Width (mm) | Boss diameter B (φ) | Hole diameter a (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.83 € | 1 | Available | 5 Days | 10 | 1 | 13 | Right | Round hole+tap | 6 | 10 | 15 | 6 | NA | M4 | 5 | Finished product | |
11.69 € | 1 | 6 Days | 10 | 1 | 15 | Left | Round Hole | 6 | 10 | 18 | 6 | NA | - | - | Pilot Hole Product | ||
22.44 € | 1 | Available | 9 Days | 10 | 1 | 15 | Left | Round hole+tap | 6 | 10 | 18 | 6 | NA | M4 | 5 | Finished product | |
17.18 € | 1 | 6 Days | 10 | 1.5 | 15 | Left | Round Hole | 10 | 15 | 25 | 10 | NA | - | - | Pilot Hole Product | ||
46.48 € | 1 | Available | 9 Days | 10 | 1.5 | 15 | Left | Keyway + Tap | - | 15 | 25 | 10 | 4×1.8 | M4 | 5 | Finished product | |
57.67 € | 1 | Available | 9 Days | 10 | 1.5 | 15 | Left | Keyway + Tap | - | 15 | 25 | 12 | 4×1.8 | M4 | 5 | Finished product |