Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AG1.5-30R2J17
Part Number
|
---|
AG1.5-30R2J17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.26 € | 1 | Available | 9 Days | 10 | 17 | 14 | 30 | M4 | 1.5 | 2 | 6°51′ | 5×2.3 | 5 | Finished product |
Loading...
Type | Wheel | Material | Copper alloy (aluminium bronze) , JIS-CAC702 | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 2 | Ground Tooth | NA | Twisting Direction | R |
This page is Worm Wheel AG, part number AG1.5-30R2J17.
You can find the detail information about specifications and dimensions on part number AG1.5-30R2J17.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Size of Screw Hole
Module
Number of Starts
Torsional Angle(°)
Keyway(mm)
Screw hole position(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AG0.5-30R2 |
AG0.5-40R1 |
AG0.5-50R1 |
AG1.5-40R1 |
AG1.5-40R1J12 |
AG1.5-40R1J14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.77 € | 1 | 6 Days | 10 | 4 | 5 | 30 | - | 0.5 | 2 | 6°20′ | - | - | Pilot Hole Product | ||
32.37 € | 1 | 5 Days | 10 | 5 | 5 | 40 | - | 0.5 | 1 | 3°11′ | - | - | Pilot Hole Product | ||
29.40 € | 1 | Available |
Same day
Stock | 10 | 5 | 5 | 50 | - | 0.5 | 1 | 3°11′ | - | - | Pilot Hole Product | |
103.83 € | 1 | 6 Days | 10 | 12 | 14 | 40 | - | 1.5 | 1 | 3°26′ | - | - | Pilot Hole Product | ||
94.42 € | 1 | Available | 9 Days | 10 | 12 | 14 | 40 | M4 | 1.5 | 1 | 3°26′ | 4×1.8 | 5 | Finished product | |
103.27 € | 1 | Available | 9 Days | 10 | 14 | 14 | 40 | M4 | 1.5 | 1 | 3°26′ | 5×2.3 | 5 | Finished product |