Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SW2.5-L2J15
Part Number
|
---|
SW2.5-L2J15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Twisting Direction | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.52 € | 1 | Available | 9 Days | 10 | 15 | 45 | M4 | 2.5 | 2 | 7°46′ | L | 5X2.3 | W1K | 9 | Finished product |
Loading...
Type | Worm | Material | EN 1.1191 Equiv. | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 001, Class 4 | Ground Tooth | NA |
This page is Worm, part number SW2.5-L2J15.
You can find the detail information about specifications and dimensions on part number SW2.5-L2J15.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
Size of Screw Hole
Module
Number of Starts
Advance Angle(°)
Twisting Direction
Keyway(mm)
Worm shape
Screw hole position(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SW0.8-R2 |
SW1-R1 |
SW1-R2 |
SW2.5-L2J16 |
SW2.5-L2J17 |
SW2.5-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Twisting Direction | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.46 € | 1 | 5 Days | 10 | 6 | 30 | M4 | 0.8 | 2 | 6°34′ | R | - | W2 | 5 | Pilot Hole Product | ||
13.94 € | 1 | 5 Days | 10 | 6 | 32 | M4 | 1 | 1 | 3°35′ | R | - | W2 | 5 | Pilot Hole Product | ||
13.94 € | 1 | 5 Days | 10 | 6 | 32 | M4 | 1 | 2 | 7°11′ | R | - | W2 | 5 | Pilot Hole Product | ||
76.22 € | 1 | Available | 9 Days | 10 | 16 | 45 | M4 | 2.5 | 2 | 7°46′ | L | 5X2.3 | W1K | 9 | Finished product | |
73.70 € | 1 | Available | 9 Days | 10 | 17 | 45 | M4 | 2.5 | 2 | 7°46′ | L | - | W1K | 9 | Finished product | |
36.52 € | 1 | 5 Days | 10 | 15 | 45 | - | 2.5 | 1 | 3°52′ | R | - | W1 | - | Pilot Hole Product |