Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BG1.5-20R1J10
Part Number
|
---|
BG1.5-20R1J10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.33 € | 1 | Available | 5 Days | 10 | 10 | 12 | 20 | M4 | 1.5 | 1 | 3°26′ | R | 4×1.8 | 5 | Finished product |
Loading...
Type | Wheel | Material | EN CC480K Equiv. | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 4 | Ground Tooth | NA |
This page is Worm Wheel BG, part number BG1.5-20R1J10.
You can find the detail information about specifications and dimensions on part number BG1.5-20R1J10.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Size of Screw Hole
Module
Number of Starts
Torsional Angle(°)
Twisting Direction
Keyway(mm)
Screw hole position(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BG0.5-30R2 |
BG0.5-40R1 |
BG0.5-50R1 |
BG1.5-20R1J8 |
BG1.5-20R2 |
BG1.5-20R2J10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.94 € | 1 | 5 Days | 10 | 4 | 5 | 30 | M3 | 0.5 | 2 | 5°13′ | R | - | - | Pilot Hole Product | ||
24.53 € | 1 | Available | 5 Days | 10 | 5 | 5 | 40 | M4 | 0.5 | 1 | 2°36′ | R | - | - | Pilot Hole Product | |
26.78 € | 1 | 5 Days | 10 | 5 | 5 | 50 | M4 | 0.5 | 1 | 2°36′ | R | - | - | Pilot Hole Product | ||
47.40 € | 1 | Available | 9 Days | 10 | 8 | 12 | 20 | M5 | 1.5 | 1 | 3°26′ | R | - | 5 | Finished product | |
37.61 € | 1 | 5 Days | 10 | 8 | 12 | 20 | - | 1.5 | 2 | 6°54′ | R | - | - | Pilot Hole Product | ||
73.33 € | 1 | Available | 9 Days | 10 | 10 | 12 | 20 | M4 | 1.5 | 2 | 6°54′ | R | 4×1.8 | 5 | Finished product |