Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CG2-40L1J20
Part Number
|
---|
CG2-40L1J20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.24 € | 1 | Available | 9 Days | 10 | 20 | 22 | 40 | M5 | 2 | 1 | 3°42′ | L | 6×2.8 | 6.5 | 6.5 | Finished product |
Loading...
Type | Wheel | Material | EN-JL 1030 Equiv. | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 4 | Ground Tooth | NA |
This page is Worm Wheel CG, part number CG2-40L1J20.
You can find the detail information about specifications and dimensions on part number CG2-40L1J20.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Size of Screw Hole
Module
Number of Starts
Torsional Angle(°)
Twisting Direction
Keyway(mm)
Screw hole position(mm)
Screw Hole Dimensions(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CG1-100R1J14 |
CG1-100R1J15 |
CG1-100R1J16 |
CG2-40L1J22 |
CG2-40L1J25 |
CG2-40R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.87 € | 1 | Available | 9 Days | 10 | 14 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | |
86.85 € | 1 | Available | 9 Days | 10 | 15 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | |
86.82 € | 1 | Available | 9 Days | 10 | 16 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | |
105.12 € | 1 | Available | 9 Days | 10 | 22 | 22 | 40 | M5 | 2 | 1 | 3°42′ | L | 6×2.8 | 6.5 | 6.5 | Finished product | |
104.87 € | 1 | Available | 9 Days | 10 | 25 | 22 | 40 | M6 | 2 | 1 | 3°42′ | L | 8×3.3 | 6.5 | 6.5 | Finished product | |
41.89 € | 1 | 5 Days | 10 | 12 | 22 | 40 | - | 2 | 1 | 3°42′ | R | - | - | - | Pilot Hole Product |