Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CG1.5-40R1J17
Part Number
|
---|
CG1.5-40R1J17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.61 € | 1 | Available | 9 Days | 10 | 17 | 12 | 40 | M4 | 1.5 | 1 | 3°26′ | R | 5×2.3 | 5 | 5 | Finished product |
Loading...
Type | Wheel | Material | EN-JL 1030 Equiv. | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 4 | Ground Tooth | NA |
This page is Worm Wheel CG, part number CG1.5-40R1J17.
You can find the detail information about specifications and dimensions on part number CG1.5-40R1J17.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Size of Screw Hole
Module
Number of Starts
Torsional Angle(°)
Twisting Direction
Keyway(mm)
Screw hole position(mm)
Screw Hole Dimensions(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CG1-100R1J14 |
CG1-100R1J15 |
CG1-100R1J16 |
CG1.5-50R1 |
CG1.5-50R1J12 |
CG1.5-50R1J14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.79 € | 1 | Available | 9 Days | 10 | 14 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | |
79.77 € | 1 | Available | 9 Days | 10 | 15 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | |
79.74 € | 1 | Available | 9 Days | 10 | 16 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | |
29.93 € | 1 |
Same day
Stock | 10 | 12 | 14 | 50 | - | 1.5 | 1 | 3°26′ | R | - | - | - | Pilot Hole Product | ||
53.53 € | 1 | Available | 9 Days | 10 | 12 | 14 | 50 | M4 | 1.5 | 1 | 3°26′ | R | 4×1.8 | 5 | 5 | Finished product | |
66.36 € | 1 | Available | 9 Days | 10 | 14 | 14 | 50 | M4 | 1.5 | 1 | 3°26′ | R | 5×2.3 | 5 | 5 | Finished product |