Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PG2.5-20R2J18
Part Number
|
---|
PG2.5-20R2J18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Module | Number of Starts | Torsional Angle (°) | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.79 € | 1 | Available | 9 Days | 10 | 18 | 22 | 20 | 2.5 | 2 | 7°46′ | 6×2.8 | M5 | 7 | Finished product |
Loading...
Type | Wheel | Material | Nylon (blue) , MC901 | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 5 | Ground Tooth | NA | Twisting Direction | R |
This page is Worm Wheel PG, part number PG2.5-20R2J18.
You can find the detail information about specifications and dimensions on part number PG2.5-20R2J18.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Module
Number of Starts
Torsional Angle(°)
Keyway(mm)
Screw hole position(mm)
Screw Hole Dimensions(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PG1-20R2J6 |
PG1-30R1 |
PG1-30R1J6 |
PG2.5-20R2J19 |
PG3-20R1 |
PG3-20R1J15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Module | Number of Starts | Torsional Angle (°) | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.46 € | 1 | Available | 9 Days | 10 | 6 | 10 | 20 | 1 | 2 | 7°11′ | - | M4 | 5 | Finished product | |
17.42 € | 1 |
Same day
Stock | 10 | 6 | 10 | 30 | 1 | 1 | 3°35′ | - | - | - | Pilot Hole Product | ||
28.59 € | 1 | Available | 9 Days | 10 | 6 | 10 | 30 | 1 | 1 | 3°35′ | - | M4 | 5 | Finished product | |
66.78 € | 1 | Available | 9 Days | 10 | 19 | 22 | 20 | 2.5 | 2 | 7°46′ | 6×2.8 | M5 | 7 | Finished product | |
44.49 € | 1 | 6 Days | 10 | 15 | 28 | 20 | 3 | 1 | 3°55′ | - | - | - | Pilot Hole Product | ||
73.09 € | 1 | Available | 9 Days | 10 | 15 | 28 | 20 | 3 | 1 | 3°55′ | 5×2.3 | M4 | 7.5 | Finished product |