Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRT1-90J35
Part Number
|
---|
SRT1-90J35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (mm) | Face Width (mm) | Hole Diameter (φ) | The Number of Teeth | Pitch | Shaft Hole Specifications | Shape | Backlash (mm) | Keyway (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.03 € | 1 | 8 Days | 10 | 12 | 12 | 35 | 90 | 3.14 | Finished product | T4K | NA | 10×3.3 |
Loading...
Material | EN 1.1191 Equiv. | Heat Treatment | Induction Hardened | Surface Treatment | Black Oxide |
---|
This page is Ratchet, part number SRT1-90J35.
You can find the detail information about specifications and dimensions on part number SRT1-90J35.
Configure
Basic Attributes
Type
Overall Length(mm)
Face Width(mm)
Hole Diameter(φ)
The Number of Teeth
Pitch
Shaft Hole Specifications
Shape
Backlash(mm)
Keyway(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRT1-100J18 |
SRT1-100J19 |
SRT1-100J20 |
SRT1-90J40 |
SRT2-30 |
SRT2-30J16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (mm) | Face Width (mm) | Hole Diameter (φ) | The Number of Teeth | Pitch | Shaft Hole Specifications | Shape | Backlash (mm) | Keyway (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.63 € | 1 | 8 Days | 10 | 12 | 12 | 18 | 100 | 3.14 | Finished product | T4K | NA | 6×2.8 | ||
78.60 € | 1 | 8 Days | 10 | 12 | 12 | 19 | 100 | 3.14 | Finished product | T4K | NA | 6×2.8 | ||
78.59 € | 1 | Available | 8 Days | 10 | 12 | 12 | 20 | 100 | 3.14 | Finished product | T4K | NA | 6×2.8 | |
69.81 € | 1 | 8 Days | 10 | 12 | 12 | 40 | 90 | 3.14 | Finished product | T4K | NA | 12×3.3 | ||
32.66 € | 1 | Available | 5 Days | 10 | - | - | 15 | 30 | 6.28 | Pilot Hole Product | Without hub | - | - | |
63.15 € | 1 | Available | 8 Days | 10 | 15 | 15 | 16 | 30 | 6.28 | Finished product | T4K | NA | 5×2.3 |