Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBX-192LG
Part Number
|
---|
CBX-192LG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Reduction Ratio | Shaft Diameter (φ) | Other axis arrangement | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
675.17 € | 1 | 19 Days | 10 | 2 | 18 | G-Type | 17'~47' | 18 | 19 | 155 | 129 | 219 |
Loading...
Mounting Division | Flange With Leg | Type | Bevel gear | The presence or absence of motor | N/A |
---|---|---|---|---|---|
Output shaft type | Solid | Output shaft arrangement | Other single shafts | Shaft Material | Steel |
Material of Body | EN-JL 1040 Equiv. |
This page is Bevel Box L Type CBX, part number CBX-192LG.
You can find the detail information about specifications and dimensions on part number CBX-192LG.
Configure
Basic Attributes
Type
Reduction Ratio
Shaft Diameter(φ)
Other axis arrangement
Rotation angle backlash
Shaft Diameter 1 (Bush Diameter)(φ)
Shaft Diameter 2(φ)
Width of Body(mm)
Thickness of Body(mm)
Height of Body(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBX-191LF |
CBX-191LG |
CBX-191LH |
CBX-192LH |
CBX-192LI |
CBX-192LJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Reduction Ratio | Shaft Diameter (φ) | Other axis arrangement | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
654.31 € | 1 | 19 Days | 10 | 1 | 19 | F Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
654.31 € | 1 | 19 Days | 10 | 1 | 19 | G-Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
654.31 € | 1 | 19 Days | 10 | 1 | 19 | H Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
675.17 € | 1 | 19 Days | 10 | 2 | 18 | H Type | 17'~47' | 18 | 19 | 155 | 129 | 219 | ||
675.17 € | 1 | 19 Days | 10 | 2 | 18 | I Type | 17'~47' | 18 | 19 | 155 | 129 | 219 | ||
675.17 € | 1 | 19 Days | 10 | 2 | 18 | J Type | 17'~47' | 18 | 19 | 155 | 129 | 219 |