Push One A Series 90° Branch Elbow

Push One A Series 90° Branch Elbow
No jigs or tools are required for connecting tubes to this 90° branch elbow. The surface is resistant to degradation, preventing elution of copper ions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALY8-R1/8

Part Number
ALY8-R1/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.15 €

1 8 Days

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Main Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Branch 90° Elbow Branch Compatible Tube Outer Diameter 1(mm) 8
T Screw Size 1/8 Types of connection screw R Appearance Color White
Operating Temperature Range (Air During use)(°C) -20 – 80 Operating Temperature Range (Water During use)(°C) 0–40 Plating Process Electroless Nickel Plating

Tech Support