Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRCL315
Part Number
|
---|
SRCL315 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Transmission Torque Range (N▪m) | Maximum Range of Rotation Number (r/min) | Outer Diameter A (φ) | Overall Length L (mm) | Transmission Torque (Nm) | Maximum Number of Rotation (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,141.57 € | 1 | 9 Days | 10 | 1000 to Less Than 5000 | 2001 to 4,000 | 315 | 224 | 3529.4 | 3300 | 0.02 to 0.2 | 0.05 | 10 | M20 |
Loading...
Features | Shaft hole Unfinished | Type | Main Body | Application | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -20::80 |
This page is SNS Flange Shape Fixating Axial Coupling [SRCL], part number SRCL315.
You can find the detail information about specifications and dimensions on part number SRCL315.
Configure
Basic Attributes
Type
Transmission Torque Range(N▪m)
Maximum Range of Rotation Number(r/min)
Outer Diameter A(φ)
Overall Length L(mm)
Transmission Torque(Nm)
Maximum Number of Rotation(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Number of Bolt Hole n
Bolt Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRCL125 |
SRCL140 |
SRCL160 |
SRCL180 |
SRCL200 |
SRCL355 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Transmission Torque Range (N▪m) | Maximum Range of Rotation Number (r/min) | Outer Diameter A (φ) | Overall Length L (mm) | Transmission Torque (Nm) | Maximum Number of Rotation (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
321.48 € | 1 | 9 Days | 10 | 100 to Less Than 500 | 4,001 to 10,000 | 125 | 90 | 117.6 | 6000 | - | - | 4 | M12 | ||
278.10 € | 1 | 9 Days | 10 | 100 to Less Than 500 | 4,001 to 10,000 | 140 | 100 | 245.1 | 6000 | - | - | 6 | M12 | ||
349.91 € | 1 | 9 Days | 10 | 100 to Less Than 500 | 4,001 to 10,000 | 160 | 112 | 490.2 | 6000 | - | - | 8 | M12 | ||
379.75 € | 1 | 9 Days | 10 | 500 to Less Than 1,000 | 4,001 to 10,000 | 180 | 126 | 686.3 | 5700 | - | - | 8 | M12 | ||
565.50 € | 1 | 9 Days | 10 | 500 to Less Than 1,000 | 4,001 to 10,000 | 200 | 142 | 980.4 | 5200 | - | - | 8 | M16 | ||
2,859.89 € | 1 | 9 Days | 10 | 1000 to Less Than 5000 | 2001 to 4,000 | 355 | 250 | 4902.0 | 3000 | 0.02 to 0.2 | 0.05 | 8 | M24 |