Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NS10XB2
Part Number
|
---|
NS10XB2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal | Outer Diameter (mm) | dm (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves | Groove Width (mm) | Maximum Number of Rotation (1/min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.67 € | 1 | 8 Days | 10 | 10 | 254.0 | 243.0 | 42 | 12 | 44 | 2 | 16.29 | 1800 |
Loading...
Material | EN-JL 1030 Equiv. | V-belt thickness(mm) | 11 |
---|
This page is NS Standard V-Pulley B, part number NS10XB2.
You can find the detail information about specifications and dimensions on part number NS10XB2.
Configure
Basic Attributes
Type
Nominal
Outer Diameter(mm)
dm(mm)
Shaft hole d maximum diameter(mm)
Shaft hole d, pilot hole diameter(mm)
Total width(mm)
Number of grooves
Groove Width(mm)
Maximum Number of Rotation(1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NS10XB1 |
NS10XB3 |
NS10XB5 |
NS11XB1 |
NS11XB2 |
NS11XB3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal | Outer Diameter (mm) | dm (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves | Groove Width (mm) | Maximum Number of Rotation (1/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.85 € | 1 | 8 Days | 10 | 10 | 254.0 | 243.0 | 35 | 12 | 38 | 1 | 16.29 | 1800 | ||
92.97 € | 1 | 8 Days | 10 | 10 | 254.0 | 243.0 | 42 | 20 | 64 | 3 | 16.29 | 1800 | ||
193.64 € | 1 | 8 Days | 10 | 10 | 254.0 | 243.0 | 53 | 20 | 104 | 5 | 16.29 | 1800 | ||
88.33 € | 1 | 8 Days | 10 | 11 | 279.4 | 268.4 | 35 | 12 | 33 | 1 | 16.29 | 1800 | ||
130.16 € | 1 | 8 Days | 10 | 11 | 279.4 | 268.4 | 42 | 15 | 44 | 2 | 16.29 | 1800 | ||
105.46 € | 1 | 8 Days | 10 | 11 | 279.4 | 268.4 | 42 | 20 | 64 | 3 | 16.29 | 1800 |