Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (mm) | Max. Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.30 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 3 | 0.062 | - | 0.2 | 1500 | |
17.32 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 3 | 0.34 | - | 0.3 | 800 | ||
17.34 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 3 | 1.159 | - | 0.4 | 300 | |
17.32 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 3 | 0.186 | - | 0.26 | 1000 | ||
17.34 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 3 | 0.654 | - | 0.35 | 500 | ||
17.35 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 4 | 0.181 | - | 0.3 | 700 | ||
17.40 € | 1 | 15 Days | 10 | JIS-SWP-A | - | 500 | 4 | 1.562 | - | 0.5 | 300 | ||
17.43 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 4 | 3.432 | - | 0.6 | 250 | |
17.37 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 4 | 0.345 | - | 0.35 | 800 | ||
17.38 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 4 | 0.996 | - | 0.45 | 500 | ||
18.86 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 5 | 0.945 | - | 0.5 | 700 | |
18.89 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 5 | 2.049 | - | 0.6 | 450 | ||
18.91 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 5 | 3.975 | - | 0.7 | 300 | |
18.80 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 5 | 0.212 | - | 0.35 | 1400 | |
18.85 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 5 | 0.606 | - | 0.45 | 900 | ||
18.89 € | 1 | 19 Days | 10 | JIS-SWP-A | - | 500 | 6 | 0.633 | - | 0.5 | 1000 | ||
18.94 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 6 | 1.361 | - | 0.6 | 500 | ||
18.97 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 6 | 2.617 | - | 0.7 | 400 | |
19.03 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 6 | 7.723 | - | 0.9 | 250 | ||
18.83 € | 1 | 6 Days | 10 | JIS-SWP-A | - | 500 | 6 | 0.144 | - | 0.35 | 1300 | ||
20.88 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 7 | 0.453 | - | 0.5 | 1400 | |
21.20 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 7 | 1.852 | - | 0.7 | 700 | |
21.49 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 7 | 5.398 | - | 0.9 | 350 | ||
21.54 € | 1 | Available | 14 Days | 10 | JIS-SWP-A | - | 500 | 7 | 8.504 | - | 1 | 250 | |
21.72 € | 1 | 14 Days | 10 | JIS-SWP-A | - | 500 | 7 | 18.871 | - | 1.2 | 150 | ||
21.77 € | 1 | 7 Days | 10 | JIS-SWP-A | 3.53 | 1000 | 8 | 0.725 | 0.0019 | 0.6 | 1500 | ||
22.07 € | 1 | 7 Days | 10 | JIS-SWP-A | 7.28 | 1000 | 8 | 1.379 | 0.0042 | 0.7 | 1400 | ||
22.83 € | 1 | 7 Days | 10 | JIS-SWP-A | 12.69 | 1000 | 8 | 2.419 | 0.0086 | 0.8 | 1200 | ||
23.50 € | 1 | 7 Days | 10 | JIS-SWP-A | 8.82 | 1000 | 9 | 1.865 | 0.0058 | 0.8 | 1200 | ||
23.51 € | 1 | 7 Days | 10 | JIS-SWP-A | 13.89 | 1000 | 9 | 3.062 | 0.0108 | 0.9 | 1000 | ||
24.48 € | 1 | 7 Days | 10 | JIS-SWP-A | 5.74 | 1000 | 10 | 0.85 | 0.002 | 0.7 | 2400 | ||
25.04 € | 1 | 7 Days | 10 | JIS-SWP-A | 9.69 | 1000 | 10 | 1.482 | 0.0041 | 0.8 | 2000 | ||
24.28 € | 1 | 7 Days | 10 | JIS-SWP-A | 21.17 | 1000 | 10 | 3.780 | 0.0134 | 1 | 1300 | ||
26.98 € | 1 | 7 Days | 10 | JIS-SWP-A | 10.47 | 1000 | 12 | 1.630 | 0.0042 | 0.9 | 2100 | ||
27.58 € | 1 | 7 Days | 10 | JIS-SWP-A | 14.98 | 1000 | 12 | 2.53 | 0.0073 | 1 | 1700 | ||
29.08 € | 1 | 6 Days | 10 | JIS-SWP-A | 30.48 | 1000 | 12 | 5.443 | 0.0193 | 1.2 | 1300 | ||
31.09 € | 1 | 7 Days | 10 | JIS-SWP-A | 21.23 | 1000 | 14 | 3.875 | 0.0116 | 1.2 | 1500 | ||
33.18 € | 1 | 7 Days | 10 | JIS-SWP-A | 38.86 | 1000 | 14 | 7.408 | 0.0262 | 1.4 | 1200 | ||
35.36 € | 1 | 7 Days | 10 | JIS-SWP-A | 28.26 | 1000 | 16 | 5.517 | 0.0168 | 1.4 | 1350 | ||
36.85 € | 1 | 7 Days | 10 | JIS-SWP-A | 47.34 | 1000 | 16 | 9.676 | 0.0342 | 1.6 | 1100 | ||
39.42 € | 1 | 7 Days | 10 | JIS-SWP-A | 39.91 | 1000 | 18 | 7.460 | 0.0232 | 1.6 | 1400 | ||
43.36 € | 1 | 7 Days | 10 | JIS-SWP-A | 55.58 | 1000 | 18 | 12.246 | 0.0433 | 1.8 | 1000 | ||
46.42 € | 1 | 7 Days | 10 | JIS-SWP-A | 52.49 | 1000 | 20 | 9.702 | 0.0306 | 1.8 | 1400 | ||
49.30 € | 1 | 7 Days | 10 | JIS-SWP-A | 68.62 | 1000 | 20 | 15.119 | 0.0535 | 2 | 1000 | ||
54.48 € | 1 | 7 Days | 10 | JIS-SWP-A | 58.27 | 1000 | 23 | 11.107 | 0.0337 | 2 | 1400 | ||
58.51 € | 1 | 7 Days | 10 | JIS-SWP-A | 104.9 | 1000 | 23 | 19.994 | 0.0708 | 2.3 | 1200 | ||
64.38 € | 1 | 7 Days | 10 | JIS-SWP-A | 81.25 | 1000 | 26 | 15.253 | 0.0471 | 2.3 | 1400 | ||
70.37 € | 1 | 7 Days | 10 | JIS-SWP-A | 125 | 1000 | 26 | 25.550 | 0.0904 | 2.6 | 1100 | ||
78.74 € | 1 | 7 Days | 10 | JIS-SWP-A | 74.95 | 1000 | 30 | 18.635 | 0.0563 | 2.6 | 1000 | ||
22.74 € | 1 | Available | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 3 | 0.055 | - | 0.2 | 1200 | |
22.75 € | 1 | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 3 | 0.301 | - | 0.3 | 600 | ||
22.77 € | 1 | Available | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 3 | 1.026 | - | 0.4 | 300 | |
22.75 € | 1 | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 3 | 0.165 | - | 0.26 | 800 | ||
20.55 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 3 | 0.579 | - | 0.35 | 400 | |
21.76 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 4 | 0.16 | - | 0.3 | 1100 | |
23.37 € | 1 | Available | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 4 | 1.382 | - | 0.5 | 300 | |
23.39 € | 1 | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 4 | 3.036 | - | 0.6 | 200 | ||
23.34 € | 1 | Available | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 4 | 0.305 | - | 0.35 | 800 | |
23.36 € | 1 | Available | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 4 | 0.881 | - | 0.45 | 450 | |
23.75 € | 1 | Available | 14 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WP-B | - | 500 | 5 | 0.836 | - | 0.5 | 600 |
Loading...
Configure
Stock
Basic Attributes
Material
Maximum Load Capacity(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Initial Tension(N)
Spring Constant(N/mm)
Wire diameter(mm)
Max. Deflection(mm)
Type
Filter by standard shipping days
Optional Attributes