Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TS-H-L50 |
TS-H-L100 |
TS-H-L150 |
TS-H-L200 |
TS-H-L240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Operating Distance | |
---|---|---|---|---|---|---|
170.67 € | 1 | Available | 8 Days | 10 | 50 mm | |
171.21 € | 1 | Available | 5 Days | 10 | 100 mm | |
171.21 € | 1 | 8 Days | 10 | 150 mm | ||
171.21 € | 1 | 8 Days | 10 | 200 mm | ||
171.21 € | 1 | Available | 8 Days | 10 | 240 mm |
Loading...
Type | Supporter/Stand | Stage | 1 direction | Size | ø30H8 |
---|---|---|---|---|---|
Travel Distance(mm) | 20 |