Bancoran Round Belt

Bancoran Round Belt
  • Volume Discount
A belt that does not require joining and has excellent low temperature properties. Also easy to mount.

[Features]
· Incurs almost no hardening even at low temperatures (-20°C) to achieve smooth transmission.
· Limited decline in tensile strength (stress relaxation) as a result of bending or permanent elongation.
· The belt should normally be used at a 6% elongation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2X100
2X125
2X200
2X239
3X150
3X160
3X170
3X180
3X213
3X236
3X250
3X260
3X290
3X305
3X390
4X200
4X258
4X275
5X225
5X250
5X275
5X290
5X305
5X330
5X348
5X402
5X440
5X460
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt diameter d
(φ)
Belt circumferential length L
(mm)
Minimum R
(mm)

5.43 €

1 6 Days 210016

5.43 €

1 6 Days 212516

5.87 €

1 6 Days 220016

6.19 €

1 6 Days 223916

6.61 €

1 6 Days 315022

7.49 €

1 6 Days 316022

7.49 €

1 6 Days 317022

7.49 €

1 6 Days 318022

7.81 €

1 6 Days 321322

8.05 €

1 6 Days 323622

8.05 €

1 6 Days 325022

8.26 €

1 6 Days 326022

8.26 €

1 6 Days 329022

8.37 €

1 6 Days 330522

9.57 €

1 6 Days 339022

8.79 €

1 6 Days 420028

9.57 €

1 6 Days 425828

9.79 €

1 10 Days 427528

10.64 €

1 6 Days 522536

10.64 €

1 6 Days 525036

11.62 €

1 6 Days 527536

11.75 €

1 6 Days 529036

12.17 €

1 6 Days 530536

12.50 €

1 6 Days 533036

12.21 €

1 Available Same day

Stock

534836

13.80 €

1 6 Days 540236

14.02 €

1 6 Days 544036

14.89 €

1 6 Days 546036

Loading...

  1. 1

Basic information

Belt shape Closed End Belt Specification Ring-shaped Belt color Orange
Heat Resistant Temperature(°C) 70 Belt material Polyurethane

Tech Support