Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSZ-03N
Part Number
|
---|
LSZ-03N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Dowel Pins | Included Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.73 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWH20 | LH15AN,LS20AL,LH20AN | HSR20A | 50 | 26 | 12 | 35 | 4X10 | M8 x 20 |
Loading...
Type | Stopper |
---|
Configure
Basic Attributes
Type
Material
Surface Treatment
Series corresponding to IKO
Series corresponding to NSK
Series Corresponding to THK
Width(mm)
Height(mm)
Thickness(mm)
Screw Hole Pitch P(mm)
Dowel Pins
Included Bolt
Filter by CAD data type
Filter by standard shipping days
Optional Attributes