Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSMN-02
Part Number
|
---|
LSMN-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Dowel Pins | Included Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.90 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWFF33,LWFS33 | LW17EL | SHW17 | 65 | 32 | 12 | 50 | - | M5×35 |
Loading...
Type | Stopper |
---|
This page is Linear Stopper for Positioning, part number LSMN-02.
You can find the detail information about specifications and dimensions on part number LSMN-02.
Configure
Basic Attributes
Dowel Pins
Type
Material
Surface Treatment
Series corresponding to IKO
Series corresponding to NSK
Series Corresponding to THK
Width(mm)
Height(mm)
Thickness(mm)
Screw Hole Pitch P(mm)
Included Bolt
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSCN-01SN |
LSCN-02 |
LSCN-02N |
LSMN-02S |
LSMN-03 |
LSMN-03S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Dowel Pins | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.48 € | 1 | 10 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | - | - | SRS15M | 50 | 30 | 12 | 35 | 4X10 | M5×16 | ||
14.22 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWH15 | LS15AL | HSR15A | 50 | 38 | 12 | 35 | - | M5×16 | ||
18.77 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWH15 | LS15AL | HSR15A | 50 | 38 | 12 | 35 | 4X10 | M5×16 | ||
30.45 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | LWFF33,LWFS33 | LW17EL | SHW17 | 65 | 32 | 12 | 50 | - | M5×35 | ||
17.90 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWFF37,LWFS37 | LW21EL | SHW21 | 65 | 38 | 12 | 50 | - | M5×40 | ||
22.44 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | LWFF37,LWFS37 | LW21EL | SHW21 | 65 | 38 | 12 | 50 | - | M5×40 |