Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LSC-07S |
LSE-09S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Length (mm) | Outer Diameter (φ) | Screw Hole Pitch P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.85 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | LWH30 | LS30AL,LH30AL | HSR30A | 65 | 57 | 16 | - | - | 45 | ||
36.01 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | LWH30 | LS30AL,LH30AL | HSR30A | 65 | 57 | 16 | - | - | 45 |
Loading...
Type | Stopper |
---|
Configure
Basic Attributes
Length(mm)
Outer Diameter(φ)
Type
Material
Surface Treatment
Series corresponding to IKO
Series corresponding to NSK
Series Corresponding to THK
Width(mm)
Height(mm)
Thickness(mm)
Screw Hole Pitch P(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes