Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420R-UR38
Part Number
|
---|
420R-UR38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Mounting Hole Diameter P (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.95 € | 1 | Available |
Same day
Stock | 50 | ~35.00 | 28 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Round Hole | 36 | 15 | 46 | 25 | 38 | 16 | 5.3 | R | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Fixed Type |
This page is Flat Mounted Plate Type Castors 420R / 420GRP Wheel Diameter 25-75mm, part number 420R-UR38.
You can find the detail information about specifications and dimensions on part number 420R-UR38.
Configure
Stock
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Mounting Hole Diameter P(mm)
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
420GRP-MC65 |
420GRP-MC75 |
420GRP-N65 |
420GRP-N75 |
420R-UR50 |
420R-UR65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Mounting Hole Diameter P (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.38 € | 1 | 11 Days | 80 | 35.01~80.00 | 60 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round Hole | 55 | 42 | 70 | 60 | 65 | 25 | 8.8 | GRP | MC | MC Nylon Integral Wheel | ||
28.10 € | 1 | 11 Days | 90 | 35.01~80.00 | 70 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round Hole | 55 | 42 | 70 | 60 | 75 | 25 | 8.8 | GRP | MC | MC Nylon Integral Wheel | ||
6.26 € | 1 | 6 Days | 80 | 35.01~80.00 | 55 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round Hole | 55 | 42 | 70 | 60 | 65 | 25 | 8.8 | GRP | N | Nylon Integral Wheel | ||
6.64 € | 1 | 11 Days | 90 | 35.01~80.00 | 65 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round Hole | 55 | 42 | 70 | 60 | 75 | 25 | 8.8 | GRP | N | Nylon Integral Wheel | ||
5.71 € | 1 | Available |
Same day
Stock | 65 | 35.01~80.00 | 38 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | Round Hole | 45 | 25 | 58 | 40 | 50 | 21 | 6.5 | R | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
9.48 € | 1 | Available |
Same day
Stock | 80 | 35.01~80.00 | 55 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | Round Hole | 55 | 28 | 70 | 47 | 65 | 27 | 8.8 | R | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing |