Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
415E-R85 |
415E-R100 |
415E-R125 |
415E-R150 |
420E-R85 |
420E-R100 |
420E-R125 |
420E-R150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.29 € | 1 | Available |
Same day
Stock | 103 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | R | Rubber Integrated Wheels Containing Resin Bush | |
26.54 € | 1 |
Same day
Stock | 122 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | R | Rubber Integrated Wheels Containing Resin Bush | ||
32.80 € | 1 | 5 Days | 148 | With Rotation Stopper | 60 | Rubber | - | 125 | 27 | 103 | 39.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
35.39 € | 1 | 8 Days | 176 | With Rotation Stopper | 60 | Rubber | - | 150 | 27 | 118 | 42.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
15.48 € | 1 | Available |
Same day
Stock | 103 | NA | 50 | Rubber | - | 85 | 27 | 72 | 28.0 | R | Rubber Integrated Wheels Containing Resin Bush | |
24.16 € | 1 |
Same day
Stock | 122 | NA | 50 | Rubber | - | 100 | 27 | 83 | 32 | R | Rubber Integrated Wheels Containing Resin Bush | ||
30.69 € | 1 | 5 Days | 148 | NA | 60 | Rubber | - | 125 | 27 | 103 | 39.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
33.58 € | 1 | 6 Days | 176 | NA | 60 | Rubber | - | 150 | 27 | 118 | 42.0 | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Caster Type | Swiveling Direct Mount Plate | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 82 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 40 |
Mounting Seat A (Plate Length)(mm) | 100 | Mounting Seat B (Plate Width)(mm) | 58 | Load Category | Light Load |
Mounting Hole Diameter P(mm) | 8.8 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling |
Part Number | E |
Configure
Stock
Basic Attributes
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes