• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flat Mounted Plate Type Castors 420ER / 415ER Wheel Diameter 40-75mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 420ER / 415ER Wheel Diameter 40-75mm
  • Volume Discount
A chrome-plated caster ideal for equipment that requires a good design and ease-of-use. Widely used for office equipment, furniture, indoor transport carts, lightweight racks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420ER-N75

Part Number
420ER-N75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Mounting Hole Diameter P
(mm)
Variety of Vehicles Wheel configuration

6.75 €

1 5 Days 9235.01~80.00NA50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)5628704275216.5NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Fitting Material Steel Mounting Hole Type Round Hole
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Fixed Type
Part Number ER

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360