Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
415ER-R75
Part Number
|
---|
415ER-R75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Mounting Hole Diameter P (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.43 € | 1 | 6 Days | 92 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 56 | 28 | 70 | 42 | 75 | 21 | 6.5 | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Load Category | Light Load | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Fixed Type |
Part Number | ER |
This page is Flat Mounted Plate Type Castors 420ER / 415ER Wheel Diameter 40-75mm, part number 415ER-R75.
You can find the detail information about specifications and dimensions on part number 415ER-R75.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Mounting Hole Diameter P(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
415ER-MC75 |
415ER-N40 |
415ER-N50 |
415ER-UR40 |
415ER-UR50 |
415ER-UR65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Mounting Hole Diameter P (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.74 € | 1 | 11 Days | 92 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 56 | 28 | 70 | 42 | 75 | 20 | 6.5 | MC | MC Nylon Integral Wheel | ||
4.12 € | 1 | 11 Days | 58 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 40 | 20 | 51 | 31 | 40 | 16 | 5.5 | N | Nylon Integral Wheel | ||
6.36 € | 1 | 11 Days | 65 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 56 | 28 | 70 | 42 | 50 | 21 | 6.5 | N | Nylon Integral Wheel | ||
4.89 € | 1 | 11 Days | 58 | ~35.00 | With Rotation Stopper | 30 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 40 | 20 | 51 | 31 | 40 | 16 | 5.5 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
7.97 € | 1 | Available | 6 Days | 65 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 56 | 28 | 70 | 42 | 50 | 21 | 6.5 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
10.91 € | 1 | Available | 11 Days | 82 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 56 | 28 | 70 | 42 | 65 | 21 | 6.5 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |