Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
415M-RB125
Part Number
|
---|
415M-RB125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.84 € | 1 | Available | 11 Days | Swiveling Direct Mount Plate | 150 | Total Lock Caster | 80 | Rubber | - | 125 | 125 | 34.0 | 125 | 11 | Swiveling | M | RB | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Load Range(daN) | 35.01~80.00 | Fitting Material | Steel | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction (X)(mm) | 76(87) | Mounting Hole Pitch Transverse Direction (Y)(mm) | 57(60) | Mounting Seat A (Plate Length)(mm) | 105 |
Mounting Seat B (Plate Width)(mm) | 80 | Car width(mm) | 32 | Load Category | Light Load |
Mounting Hole Diameter P(mm) | 8.6 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Color Tone | Black |
Configure
Basic Attributes
Wheel Characteristics
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
K(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes