Flat Mounted Plate Type Castors 920M / 915M Wheel Diameter 100-150mm

Flat Mounted Plate Type Castors 920M / 915M Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A caster with outstanding swivel performance and traveling stability thanks to the large ball race diameter used for the swivel part, as well as its wide wheel.
· Features a luxurious look that makes it popular for use with medical beds, medical equipment, and hotel carts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
915M-KUB100
915M-KUB125
915M-KUB150
915M-RB100
915M-RB125
915M-RB150
920M-KUB100
920M-KUB125
920M-KUB150
920M-RB100
920M-RB125
920M-RB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Variety of Vehicles Wheel configuration

49.04 €

1 11 Days 137Total Lock CasterUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100114321148KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

57.02 €

1 11 Days 165Total Lock CasterUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125114351148KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

73.36 €

1 Available 11 Days 194Total Lock CasterUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)15012044.01148KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

62.20 €

1 12 Days 137Total Lock CasterRubber-100114321148RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

71.23 €

1 12 Days 165Total Lock CasterRubber-125114351148RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

72.05 €

1 11 Days 194Total Lock CasterRubber-15012044.01148RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

42.51 €

1 Available 11 Days 137NAUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1008332--KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

50.90 €

1 Available 11 Days 165NAUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1259935--KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

67.94 €

1 Available 11 Days 194NAUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)15012044.0--KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

54.34 €

1 12 Days 137NARubber-1008332--RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

64.24 €

1 12 Days 165NARubber-1259935--RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

63.20 €

1 11 Days 194NARubber-15012044.0--RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Load Range(daN) 80.01~140.00 Allowable Load 1 piece(daN) 100
Fitting Material Steel Mounting Hole Type Long Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 52(62)
Mounting Hole Pitch Transverse Direction (Y)(mm) 52(62) Mounting Seat A (Plate Length)(mm) 85 Mounting Seat B (Plate Width)(mm) 85
Car width(mm) 32 Load Category Light/Medium Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Part Number M

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360