Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
440G-C100
Part Number
|
---|
440G-C100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Load Category | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.60 € | 1 | 8 Days | Swiveling Direct Mount Plate | 125 | 80.01~140.00 | 120 | Cast Metal | Heat-Resistance / Cold Resistance | 102 | 76 | 127 | 102 | 100 | 35 | 78 | Medium Load | 10.5 | 27.0 | Swiveling | G | C | Integrated Casting Wheel with Resin Bushing |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Configure
Basic Attributes
Wheel Characteristics
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Mounting Hole Diameter P(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes