Flat Mounted Plate Type Castors 440G / 440R Wheel Diameter 65-125mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 440G / 440R Wheel Diameter 65-125mm
  • Volume Discount
A caster that has good stability, excellent traveling performance, and outstanding durability thanks its low mounting height and wide wheel. This popular caster is used for wood and steel export products, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

440R-N75

Part Number
440R-N75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

10.64 €

1 6 Days Direct Mount Plate Fixed Type9380.01~140.00100[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)10030127657535-Medium Load8.5-Fixed TypeRNNylon Integral Wheel

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel Mounting Hole Type Round Hole
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360