Flat Mounted Plate Type Castors 440G / 440R Wheel Diameter 65-125mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 440G / 440R Wheel Diameter 65-125mm
  • Volume Discount
A caster that has good stability, excellent traveling performance, and outstanding durability thanks its low mounting height and wide wheel. This popular caster is used for wood and steel export products, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

440G-N75

Part Number
440G-N75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

13.94 €

1 6 Days Swiveling Direct Mount Plate9380.01~140.00100[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)876010580753560Medium Load8.521.0SwivelingGNNylon Integral Wheel

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel Mounting Hole Type Round Hole
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

This page is Flat Mounted Plate Type Castors 440G / 440R Wheel Diameter 65-125mm, part number 440G-N75.
You can find the detail information about specifications and dimensions on part number 440G-N75.

Variation of this product

Part Number
440G-C75
440G-N100
440G-N65
440G-R100
440G-R125
440G-R65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

26.38 €

1 6 Days Swiveling Direct Mount Plate9380.01~140.00100Cast MetalCold Resistance / Heat-Resistance876010580753160Medium Load8.521.0SwivelingGCIntegrated Casting Wheel with Resin Bushing

27.03 €

1 11 Days Swiveling Direct Mount Plate12580.01~140.00120[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)102761271021004078Medium Load10.527.0SwivelingGNNylon Integral Wheel

9.80 €

1 6 Days Swiveling Direct Mount Plate8280.01~140.0090[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)76449570652856Light Load8.522.0SwivelingGNNylon Integral Wheel

33.02 €

1 6 Days Swiveling Direct Mount Plate12580.01~140.00100Rubber-102761271021004078Medium Load10.527.0SwivelingGRRubber Integrated Wheels Containing Resin Bush

62.32 €

1 6 Days Swiveling Direct Mount Plate15980.01~140.00120Rubber-1338516514012550101Medium Load10.537.0SwivelingGRRubber Integrated Wheels Containing Resin Bush

13.32 €

1 6 Days Swiveling Direct Mount Plate8235.01~80.0070Rubber-76449570652856Light Load8.522.0SwivelingGRRubber Integrated Wheels Containing Resin Bush

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360