Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SRP-N100
Part Number
|
---|
420SRP-N100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Wheel color | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.93 € | 1 | Available | 6 Days | 132 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | White/Black/Gray | SRP | N | Nylon Integral Wheel with Resin Bushing |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish | Swiveling/Fixed | Fixed Type | Electrical Conductivity | NA |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Wheel color
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes