Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SR-UB100
Part Number
|
---|
420SR-UB100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Wheel color | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.99 € | 1 | Available |
Same day
Stock | 132 | 140.01~220.00 | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish | Swiveling/Fixed | Fixed Type | Electrical Conductivity | NA |
This page is Flat Mounted Plate Type Castors 420SR / 420SRP Wheel Diameter 100-150mm, part number 420SR-UB100.
You can find the detail information about specifications and dimensions on part number 420SR-UB100.
Configure
Stock
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Wheel color
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
420SR-CHR100 |
420SR-CHR125 |
420SR-CHR150 |
420SR-UB125 |
420SR-UB150 |
420SR-UBB100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Wheel color | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.85 € | 1 | Available | 11 Days | 132 | 80.01~140.00 | 120 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | |
45.94 € | 1 | Available | 11 Days | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | |
53.97 € | 1 | Available | 11 Days | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | |
49.44 € | 1 | 5 Days | 168 | 140.01~220.00 | 130 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
61.78 € | 1 | 5 Days | 190 | 220.01~320.00 | 140 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 150 | 38 | Black | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
36.99 € | 1 | Available | 14 Days | 132 | 140.01~220.00 | 160 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Cream | SR | UBB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings |