Flat Mounted Plate Type Castors 420SR / 420SRP Wheel Diameter 100-150mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 420SR / 420SRP Wheel Diameter 100-150mm
  • Volume Discount
A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420SR-N125

Part Number
420SR-N125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Wheel configuration

35.47 €

1 5 Days 168140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)56(53)1409412535White/Black/GraySRNNylon Integral Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Stopper NA Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type Electrical Conductivity NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360