Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
413S-NRB50
Part Number
|
---|
413S-NRB50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.69 € | 1 | 11 Days | 70 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 68 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 55 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 42 |
Mounting Seat A (Plate Length)(mm) | 70 | Mounting Seat B (Plate Width)(mm) | 58 | Load Category | Light Load |
Mounting Hole Diameter P(mm) | 8.8 | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling |
Part Number | S |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes