Flat Fixed Plate Type Castors 420SR, 420SRP, 50 to 75 mm Wheel Diameter (Part Numbers - CAD Download)

Flat Fixed Plate Type Castors 420SR, 420SRP, 50 to 75 mm Wheel Diameter
  • Volume Discount
High quality rigid casters that can be used together with swiveling type casters 420S, 413S.
[Features]
· Can be combined for use.
· Wheel material and wheel diameter can be selected based on the application.
[Applications]
· Optimal for factory, stores, and office.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420SRP-NRB75

Part Number
420SRP-NRB75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

10.88 €

1 Available Same day

Stock

9380[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)42607525SRPNRBNylon Integral Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 35.01~80.00 Stopper NA
Fitting Material Steel Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 55
Mounting Seat A (Plate Length)(mm) 70 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Fixed Type

This page is Flat Fixed Plate Type Castors 420SR, 420SRP, 50 to 75 mm Wheel Diameter, part number 420SRP-NRB75.
You can find the detail information about specifications and dimensions on part number 420SRP-NRB75.

Variation of this product

Part Number
420SR-N65
420SR-N75
420SR-NRB50
420SRP-PB50
420SRP-PB65
420SRP-PB75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

6.44 €

1 12 Days 8570[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)28476525SRNNylon Integral Wheel

7.21 €

1 Same day

Stock

9380[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)28477525SRNNylon Integral Wheel

8.62 €

1 11 Days 7060[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)28475025SRNRBNylon Integral Wheel with Roller Bearings

12.99 €

1 11 Days 7070PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)42605025SRPPBPhenol Integrated Wheel Roller Bearings Built-In

17.01 €

1 11 Days 8570PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)42606527SRPPBPhenol Integrated Wheel Roller Bearings Built-In

19.33 €

1 11 Days 9380PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)42607527SRPPBPhenol Integrated Wheel Roller Bearings Built-In

Tech Support