Flat Fixed Plate Type Castors 420SR, 420SRP, 50 to 75 mm Wheel Diameter (Part Numbers - CAD Download)

Flat Fixed Plate Type Castors 420SR, 420SRP, 50 to 75 mm Wheel Diameter
  • Volume Discount
High quality rigid casters that can be used together with swiveling type casters 420S, 413S.
[Features]
· Can be combined for use.
· Wheel material and wheel diameter can be selected based on the application.
[Applications]
· Optimal for factory, stores, and office.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420SRP-N75

Part Number
420SRP-N75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

6.89 €

1 11 Days 9380[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)42607525SRPNNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 35.01~80.00 Stopper NA
Fitting Material Steel Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 55
Mounting Seat A (Plate Length)(mm) 70 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Fixed Type

Tech Support