Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
400SRP-CHR100
Part Number
|
---|
400SRP-CHR100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.96 € | 1 | 11 Days | 140 | 80.01~140.00 | 120 | Rubber | - | Long Hole | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Fixed Type |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes