• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flat Mounted Plate Type Castors 400SR / 400SRP Wheel Diameter 180 mm / 200 mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 400SR / 400SRP Wheel Diameter 180 mm / 200 mm
  • Volume Discount
[Features]
· A high quality fixed type large caster that can be used together with swivel type casters 400S/419S.
· Widely used for the transport of large machines and heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

400SR-NRB200

Part Number
400SR-NRB200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

93.29 €

1 Available 6 Days 240220[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010520044SRNRBNylon Integral Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 140.01~220.00 Stopper NA
Fitting Material Steel Mounting Hole Type Long Hole Load Category Medium Load
Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360