Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550P-NRB38
Part Number
|
---|
550P-NRB38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.82 € | 1 | 6 Days | Swiveling Direct Mount Plate / Dual Wheels | 64 | 80.01~140.00 | 120 | 70 | 38 | 44 | 18.0 | Swiveling | P | BN2 | Nylon Integral Wheel with Roller Bearings |
Loading...
Properties | Low Floor | Stopper | NA | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Mounting Hole Pitch Longitudinal direction (X)(mm) | 52 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 52 | Mounting Seat A (Plate Length)(mm) | 70 |
Car width(mm) | 21 | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 8.8 |
(Metal Fitting/Main Body) Processing - Finish | Black Zinc Plating Finish |
Configure
Basic Attributes
Caster Type
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes