• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flat Mounted Plate Type Castors 540S / 545S / 540SR Wheel Diameter 50-75mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 540S / 545S / 540SR Wheel Diameter 50-75mm
  • Volume Discount
[Features]
· A low floor type caster for heavy loads that features a low mounting height and satisfies the required load capacity.
· Ideal for transporting heavy items that require stability, such as large machinery.
· The product has a compact design with a low mounting height, as well as excellent durability against heavy loads (allowable load is 300daN) and smooth wheel rotation.
· Since special nylon is used for the wheel, distortion does not remain even when fixed for long periods of time under heavy loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

540SR-NRB65

Part Number
540SR-NRB65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

33.74 €

1 Available Same day

Stock

Direct Mount Plate Fixed Type90NA[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.56540----Fixed TypeSRNRBNylon Integral Wheel with Ball Bearings

Loading...

  1. 1

Basic information

Properties Low Floor Heavy Load Load Range(daN) 220.01~320.00 Allowable Load 1 piece(daN) 300
Fitting Material Steel Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 63
Mounting Hole Pitch Transverse Direction (Y)(mm) 63 Mounting Seat A (Plate Length)(mm) 82 Load Category Heavy Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Black Zinc Plating Finish

This page is Flat Mounted Plate Type Castors 540S / 545S / 540SR Wheel Diameter 50-75mm, part number 540SR-NRB65.
You can find the detail information about specifications and dimensions on part number 540SR-NRB65.

Variation of this product

Part Number
540S-NRB50
540S-NRB65
540S-NRB75
540SR-NRB75
540SR-PB50
540SR-PB65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

33.49 €

1 6 Days Swiveling Direct Mount Plate79NA[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)8250384820.0--SwivelingSNRBNylon Integral Wheel with Ball Bearings

44.72 €

1 5 Days Swiveling Direct Mount Plate90NA[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)8265405822.0--SwivelingSNRBNylon Integral Wheel with Ball Bearings

47.88 €

1 5 Days Swiveling Direct Mount Plate100NA[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)8275406323.0--SwivelingSNRBNylon Integral Wheel with Ball Bearings

39.31 €

1 5 Days Direct Mount Plate Fixed Type100NA[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)89.57540----Fixed TypeSRNRBNylon Integral Wheel with Ball Bearings

35.47 €

1 Available 14 Days Direct Mount Plate Fixed Type79NAPhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)89.55043.5----Fixed TypeSRPBPhenol Integrated Wheel Roller Bearings Built-In

45.14 €

1 Available 14 Days Direct Mount Plate Fixed Type90NAPhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)89.56540----Fixed TypeSRPBPhenol Integrated Wheel Roller Bearings Built-In

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360