Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
540SR-NRB75
Part Number
|
---|
540SR-NRB75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Stopper | Wheel Material | Wheel Characteristics | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.31 € | 1 | 5 Days | Direct Mount Plate Fixed Type | 100 | NA | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 89.5 | 75 | 40 | - | - | - | - | Fixed Type | SR | NRB | Nylon Integral Wheel with Ball Bearings |
Loading...
Properties | Low Floor Heavy Load | Load Range(daN) | 220.01~320.00 | Allowable Load 1 piece(daN) | 300 |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 63 |
Mounting Hole Pitch Transverse Direction (Y)(mm) | 63 | Mounting Seat A (Plate Length)(mm) | 82 | Load Category | Heavy Load |
Mounting Hole Diameter P(mm) | 8.8 | (Metal Fitting/Main Body) Processing - Finish | Black Zinc Plating Finish |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
K(mm)
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Stopper
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes