Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5451S-BAU50
Part Number
|
---|
5451S-BAU50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.39 € | 1 | 16 Days | 79 | With Rotation Stopper | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 40 | 88 | 20.0 | 87 | 18 | BAU | Aluminum Wheel Thermosetting Urethane Foam Winding Wheel With Double Row Ball Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate | Properties | Low Floor Heavy Load | Load Range(daN) | 220.01~320.00 |
---|---|---|---|---|---|
Allowable Load 1 piece(daN) | 300 | Fitting Material | Steel | Mounting Hole Type | Long Hole |
Mounting Hole Pitch Longitudinal direction (X)(mm) | 68(71) | Mounting Hole Pitch Transverse Direction (Y)(mm) | 68(71) | Mounting Seat A (Plate Length)(mm) | 90 |
Mounting Seat B (Plate Width)(mm) | 90 | Load Category | Heavy Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | Black Zinc Plating Finish | Swiveling/Fixed | Swiveling | Part Number | S |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
K(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes