Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
513M-MCB125
Part Number
|
---|
513M-MCB125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.85 € | 1 | 11 Days | 168 | 140.01~220.00 | With Rotation Stopper | 220 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 43 | 107 | 38 | MCB | MC Nylon Integral Wheel With Radial Ball Bearing |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Steel | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction (X)(mm) | 80(90) | Mounting Hole Pitch Transverse Direction (Y)(mm) | 80(90) | Mounting Seat A (Plate Length)(mm) | 112 |
Mounting Seat B (Plate Width)(mm) | 112 | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish | Swiveling/Fixed | Swiveling | Part Number | M |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes