Flat Mounted Plate Type Castors 520S / 513S / 520SR Wheel Diameter 125 / 150 mm (Part Numbers)

Flat Mounted Plate Type Castors 520S / 513S / 520SR Wheel Diameter 125 / 150 mm
  • Volume Discount
A caster manufactured by press forming extremely thick materials in order to satisfy durability and load resistance requirements. Ideal for large machinery, carts for transporting heavy objects, etc., that require a high load capacity and stability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513S-MCB125

Part Number
513S-MCB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

89.75 €

1 11 Days Swiveling Direct Mount Plate171With Rotation Stopper240[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401255112448.0SwivelingSMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Load Range(daN) 220.01~320.00 Fitting Material Steel Mounting Hole Type Long Hole
Load Category Medium Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360