Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
519BPS-CU150
Part Number
|
---|
519BPS-CU150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.56 € | 1 | 6 Days | Swiveling Direct Mount Plate | 187 | 485.01~750.00 | With Rotation Stopper | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 150 | 118 | 38 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings |
Loading...
Fitting Material | Steel | Mounting Hole Type | Long Hole | Car width(mm) | 50 |
---|---|---|---|---|---|
Load Category | Heavy Load | Mounting Hole Diameter P(mm) | 13 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
This page is Flat Mounted Plate Type Castors 500BPS / 519BPS / 500BPR Wheel Diameter 100-200mm, part number 519BPS-CU150.
You can find the detail information about specifications and dimensions on part number 519BPS-CU150.
Configure
Basic Attributes
Wheel Characteristics
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by standard shipping days
Optional Attributes
Part Number |
---|
500BPR-CR125 |
500BPR-CR150 |
500BPR-CR200 |
500BPR-CU100 |
500BPR-CU125 |
519BPS-CU200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.20 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 164 | 320.01~485.00 | NA | 450 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 125 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
124.03 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 187 | 485.01~750.00 | NA | 500 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 150 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
122.82 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 246 | 485.01~750.00 | NA | 500 | Rubber | - | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
99.38 € | 1 | 11 Days | Direct Mount Plate Fixed Type | 142 | 320.01~485.00 | NA | 400 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 100 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
84.17 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 164 | 320.01~485.00 | NA | 450 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 125 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
158.31 € | 1 | 6 Days | Swiveling Direct Mount Plate | 246 | 485.01~750.00 | With Rotation Stopper | 500 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | 163 | 58.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings |