Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
500BPR-CU200
Part Number
|
---|
500BPR-CU200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.07 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 246 | 485.01~750.00 | NA | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings |
Loading...
Fitting Material | Steel | Mounting Hole Type | Long Hole | Car width(mm) | 50 |
---|---|---|---|---|---|
Load Category | Heavy Load | Mounting Hole Diameter P(mm) | 13 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Configure
Basic Attributes
Wheel Characteristics
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by standard shipping days
Optional Attributes